IESNA:LM-63-2002
[TEST]P1445102
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (5000K-240W-T5)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 80% (240W)
[MORE]OPTICS - TYPE 5
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]37682
TILT=NONE
1 45535 1 181 25 1 2 0.315 0.46 0
1 1 248.2
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
5129.1 5128.3 5127.9 5130.9 5134.4 5139.4 5147.7 5157.5 5169 5183.7
5201.4 5223.6 5247.7 5274.7 5305.1 5339.8 5375.6 5413.5 5451.9 5491.9
5534.1 5576.6 5619.7 5665.5 5712.8 5764.1 5815.6 5872 5930.7 5991.6
6057.4 6125.7 6194.6 6268.7 6346.3 6424.7 6503.1 6584.5 6667.2 6750
6835.7 6924.6 7010.6 7090.3 7164.9 7238.3 7307.6 7372.6 7437.2 7505.3
7577.1 7653 7728.6 7814.7 7906.2 7999.2 8092.1 8183.4 8268.6 8358.2
8442.6 8514.6 8575.8 8638.7 8717.3 8803.4 8855.5 8864.6 8858.8 8762
8419.4 7737.8 6846.9 5985.5 5153.8 3922.5 2286 899.5 656.2 435.9
215.6 191.3 169.2 147.6 125.4 102.3 75.8 51.5 27.3 11.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5126.8 5126.8 5128.4 5132.5 5138 5145 5156.3 5167.9 5181.6
5200.1 5220.3 5244.1 5270.1 5300.5 5332.8 5367.8 5403.2 5442.2 5482
5524.7 5568.6 5613 5660.9 5710.9 5762.9 5818.4 5875.2 5934.5 5993.6
6055.2 6116.8 6178.2 6239.5 6302.1 6366 6428.3 6487.1 6544 6602.3
6664.4 6731.6 6807.5 6889.4 6975.3 7060.1 7150.2 7245.6 7346.3 7451.8
7562.9 7676.2 7792.7 7913.2 8031.3 8147.2 8260.5 8368.1 8470.7 8560.9
8648.6 8723.9 8789.3 8852.2 8912.6 8983.8 9059.9 9119.5 9138.5 9110.4
9007.8 8723.9 8185.9 7438.2 6603.4 5676.7 4470.8 2842.7 1290.3 916.5
572.8 229 197.3 168.9 142 115.7 90.7 67.4 44.1 20.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5127.1 5126.8 5129.2 5133.6 5140.3 5149.1 5159.9 5174.5 5190.4
5209.2 5231.4 5255 5280.6 5308.5 5340.7 5376.9 5415.1 5453 5495.7
5539.5 5585.1 5632.9 5682.1 5731.9 5784.3 5837.1 5892.8 5949.2 6007.7
6066.5 6127.4 6186.8 6246.9 6307.8 6372.4 6434.4 6496.8 6556.8 6616.8
6677.2 6742 6810.3 6882.1 6958.7 7038.8 7124.5 7216.7 7311.1 7408.3
7509.7 7616.6 7726.4 7839.2 7959 8083.3 8210 8339.1 8465.7 8597.3
8727.3 8864.6 8999.5 9134.4 9265.2 9398.4 9524.2 9631.8 9732.7 9826.2
9885.8 9885.8 9800.6 9631.8 9356.2 8930.8 8287 7422.4 6345.5 4891.1
3029.8 1434.7 1033.2 637.6 242 182.8 139.7 105.9 73 39.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5127.9 5127.9 5129.5 5136.1 5143.4 5154.4 5168.6 5184 5200.3
5220.7 5244.7 5270.3 5298.8 5329 5361.2 5396.1 5433.3 5476 5522.6
5568.8 5617.6 5666.8 5719.1 5771.4 5826.1 5881.2 5936.9 5992.6 6050.2
6107.8 6169.3 6230 6288.7 6349.1 6413.3 6474 6532.7 6595.3 6656.5
6719 6784.3 6854.1 6928.3 7005.9 7086.5 7172.1 7257.9 7348.4 7442.7
7538.8 7639.4 7745.5 7860.2 7976.1 8097.6 8223.8 8350.7 8485.6 8620.5
8760.4 8901.9 9041.7 9182.4 9324.7 9469.6 9606.9 9734.4 9856.8 9958.6
10034.8 10073.7 10062.9 10005 9865.9 9590.4 9177.4 8502.2 7523.2 6224.4
4612.1 2923 1309.5 960.7 621.3 281.9 223.4 166.5 103.5 54.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5128.8 5129.5 5132.8 5139.4 5149.1 5162.2 5176.9 5192.4 5212.2
5235.2 5259.4 5285.3 5314.1 5345.9 5381.6 5420.1 5460.4 5502.9 5547.8
5595.6 5644.7 5696.3 5752 5807.1 5863 5917.3 5972 6027.1 6082.9
6141.4 6199.2 6259.4 6320.9 6380.5 6438.9 6497.9 6557.5 6617.8 6677.9
6739.6 6805.6 6874.3 6950.6 7029.8 7109.2 7194.6 7281.1 7367.8 7460.5
7558.9 7653.5 7756.5 7858 7961.6 8065.3 8171.4 8276.2 8382.2 8486.4
8589.1 8686.7 8786.8 8886.1 8976.3 9066.5 9150.1 9216.3 9280.9 9315.6
9310.7 9269.3 9172.5 9011.1 8757 8453.3 8059.4 7532.8 6758 5677.5
4203.4 2456.6 1054 760.2 483.9 207.5 152.7 117.1 83.8 45.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5130.7 5130.9 5135.6 5142.4 5154.1 5167.9 5181.7 5199.9 5220
5243.4 5267.1 5294.7 5324.9 5361.6 5398.9 5439.4 5484.4 5531.9 5580.4
5630.3 5684.5 5739.4 5795.9 5849 5902.8 5959 6016.2 6074.7 6133.5
6194.4 6257 6316 6375.5 6435.3 6496 6555.1 6609.5 6665.3 6725
6787.4 6855.1 6926.3 6998.5 7076.6 7158.5 7243.1 7331.8 7419.9 7509.9
7604.5 7697.7 7793.7 7883.2 7967.4 8048.8 8131.9 8212.9 8284.5 8347.4
8402.9 8446.7 8476.5 8499.7 8512.1 8520.4 8523.7 8507.1 8447.5 8338.3
8119.5 7781.7 7329.9 6794 6264.9 5741.6 5079 4069.6 2718.4 1351.5
961.8 593.9 226 183.5 154.9 127.2 100.7 77 53.6 30.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5126.5 5127.4 5132 5139.4 5151.4 5165.8 5180.7 5198.7 5219.2
5242.1 5267 5295.9 5327.6 5364.7 5404.3 5447.6 5494.5 5543.9 5596.6
5650.4 5704.9 5760.5 5815.1 5866.9 5917.9 5971 6026.5 6085.7 6147.6
6214.6 6281.6 6346.7 6412.7 6480 6548.3 6617.8 6688.7 6761 6838.8
6922.5 7004.2 7081.4 7159.9 7238.9 7318.3 7392.5 7462 7530.7 7596
7658.6 7718.6 7773.3 7826.1 7881.3 7935.2 7990.3 8044.6 8098.2 8145
8184.1 8214.3 8235 8249.7 8255.8 8256.4 8233.5 8188 8076.1 7831.7
7443.7 6867.8 6254.2 5704.9 5247.4 4715.2 3781.3 2661.9 1542.4 433.2
245.7 216.8 188 159.3 136.4 113.2 89.8 65.4 42 29.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5126.5 5128.3 5133.8 5141.5 5153.8 5168 5183.9 5202.2 5222.4
5244.7 5269.4 5298.7 5332.3 5368.3 5409.5 5454.7 5499.9 5550 5601.1
5655.3 5713.1 5772.6 5830.4 5887.7 5944.5 6001.6 6061.2 6119 6180.1
6244.1 6309 6372.1 6434.1 6495.5 6557.5 6618.3 6678.8 6737.2 6797.9
6863.2 6931.2 7005 7078.8 7153.9 7231.6 7316 7404 7493.9 7582.3
7673.7 7764.3 7857.1 7944.1 8028 8107.3 8185 8258.4 8325.9 8388.8
8444.2 8488.1 8524.5 8555.1 8574.2 8588.2 8590.7 8570 8521.2 8416.1
8220.5 7902 7436.2 6862.3 6267.6 5711.3 5123.2 4200.8 2976.7 1752.5
539 269 222.4 191.7 161 133.1 106.1 82.1 59.2 41.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5127.4 5130 5136.5 5145.7 5156.7 5170.5 5186 5206.1 5228.5
5252.5 5278.4 5309.5 5343.6 5381.3 5422.3 5465.3 5512.1 5560.7 5611.4
5663.7 5717.9 5775.5 5834.7 5894.5 5953.5 6013.9 6073.9 6133.5 6196.1
6258.1 6324 6388 6450.7 6510.2 6568.6 6629.6 6693.2 6756.3 6819
6885.1 6954.2 7024.4 7100.7 7179.5 7258.8 7343.4 7429.6 7518.5 7606.2
7698.5 7790.7 7886.1 7982.4 8083.5 8180.5 8277.1 8376.4 8472.4 8566.7
8659.4 8754.6 8848.9 8939.9 9029.3 9116.2 9194 9260.2 9314.8 9349.6
9346.3 9285.8 9164.2 8962.3 8685.9 8317.6 7865 7299.4 6576.1 5549.2
4147 2908.5 1670.1 441.4 260.6 204.4 148.4 112.4 80.5 55.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5128.8 5132.7 5139.6 5149 5160.7 5174.1 5190.1 5210 5233.8
5261.8 5290.9 5324.1 5359.2 5396.8 5437.9 5481.2 5527.6 5577 5627.9
5680.1 5736 5791.5 5847.8 5904.3 5961.9 6019.8 6076.6 6135.6 6193
6252.2 6314.8 6378.7 6443.6 6503.8 6567.5 6633.1 6698.9 6766.7 6835.1
6907.2 6978.5 7053.5 7131.3 7213 7297.1 7383.6 7473.6 7566.6 7658.8
7754.8 7853 7953.8 8058.4 8164.6 8277.1 8391.3 8512.9 8636.2 8762.8
8891.9 9023.5 9151.8 9277.6 9401.7 9514.2 9620.2 9709.5 9786.5 9841.1
9875.9 9874.2 9831.2 9707.1 9486.9 9148.5 8686.7 7997.4 7012.3 5680.5
4137.7 2909.1 1680.4 452.9 289.1 241 192.1 143.2 89.7 61.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5129.3 5134.1 5141.5 5150.9 5164.7 5179.5 5196.8 5218.3 5241.8
5269 5299.1 5332.9 5369.8 5410.5 5452.4 5496.4 5542.5 5591.7 5641.6
5692.1 5744.2 5795.5 5849.8 5902.6 5958 6014 6069.9 6127 6185.2
6245.2 6306.4 6371.7 6432.8 6497.2 6564 6630.6 6700.4 6768.9 6836.6
6907.7 6977.7 7051.7 7128.7 7209 7292.4 7379.6 7468.1 7562.1 7658.6
7758.7 7861.3 7966.7 8076.1 8186.5 8298.6 8409.5 8518.7 8620.5 8713.2
8800.9 8894.4 8992.1 9083.1 9168.3 9247.8 9328 9396.7 9448.9 9458.8
9436.5 9381.8 9243.6 9016.9 8678.4 8136.8 7399.8 6515.2 5430 3978.7
2824.2 1669.6 520.9 281.7 214.7 148.4 105.1 73.6 45.5 32.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5131.3 5135.9 5145.1 5156.1 5168.2 5182.6 5201.2 5222.9 5248.3
5274.4 5305.9 5340.9 5379.1 5418.7 5461.1 5507.7 5555 5603 5653.5
5704.2 5755.4 5806.5 5859.3 5913.5 5969.6 6026.7 6085.9 6147.7 6210.9
6274.9 6338.6 6403.1 6467.2 6534.3 6599.8 6667.3 6733.4 6796.6 6859.7
6928.7 7001.7 7076.1 7151.3 7234 7319.6 7413.7 7511.4 7617.4 7723.4
7828.6 7934.4 8041.6 8149.6 8253.2 8348.2 8426.9 8493.1 8552.6 8608.1
8658.6 8698.3 8727.3 8760.4 8791 8819.1 8829.9 8803.4 8754.6 8647
8431.8 8058.2 7458.1 6645.7 5727.2 4754.3 3652.2 2599 1545.7 510.3
266.7 223.2 179.7 136.4 110.5 84.9 61.3 43.4 25.5 7.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5133.3 5140.1 5149.4 5160.9 5174 5189.8 5208.3 5229.3 5254
5280.7 5313.2 5348.4 5387 5426.8 5470.5 5516.3 5564.1 5611.3 5660.5
5709 5759.3 5810.4 5862.2 5917.3 5974.6 6035 6096.4 6162.5 6230.7
6300.1 6372.8 6447.2 6524.1 6599.4 6678.6 6758.7 6837.6 6917.7 7001.3
7087.5 7171 7253.7 7335.2 7413.6 7491.4 7570.8 7648.6 7718.1 7789.3
7862.6 7939.6 8013.8 8084.9 8154.2 8223.8 8288.7 8352.4 8412.8 8469.9
8520.4 8565.9 8612.2 8655.3 8698.3 8706.6 8648.6 8578.3 8461.6 8188.7
7721.5 7023 6163.5 5261.3 4355.8 3221 2037.2 855.2 354.4 226.9
193.5 160.2 136.4 114.4 94.7 72.4 49 34 18.9 4.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5134.5 5142 5152.9 5164.9 5178.7 5194.6 5213.4 5235.4 5260.6
5287.2 5319.4 5354.9 5392.6 5433.4 5475.8 5523.3 5571.6 5620.2 5670.2
5722.6 5777.4 5831.1 5886.5 5943.7 6003 6064.2 6127.4 6191.4 6258
6324.1 6390 6457.1 6523.3 6588 6653 6719.2 6783.3 6844.4 6908.2
6977.4 7054 7132.3 7213.2 7297.1 7384.5 7477.8 7578.7 7679.9 7785
7890.6 7995.9 8102.7 8209.5 8309.3 8400.4 8479 8551 8613.9 8671
8718.1 8754.6 8786 8819.1 8857.2 8882 8873.7 8834.8 8779.4 8655.3
8407.8 7990.4 7343.3 6544.9 5644.7 4623.9 3493.5 2492.1 1490.8 491.7
266.2 221.8 177.3 133.4 107.6 81.6 57.9 41 24.1 7.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5135.4 5144.2 5154.5 5167.3 5182.7 5199 5218.6 5242 5267.2
5295.6 5326.8 5361.6 5400.3 5441.9 5487.7 5535.8 5586.7 5638.8 5692.2
5745.5 5802.6 5857.9 5917.5 5974.6 6035 6097.1 6157.5 6217.8 6278.1
6340 6404.3 6468.1 6531.6 6597.2 6663 6728.7 6795.9 6861.6 6926.5
6995.9 7067 7141.9 7221 7302.1 7386.2 7474.9 7567.1 7659.9 7754
7854.9 7955 8063.5 8171 8282.9 8395.4 8507.1 8622.2 8723.1 8814.1
8907.7 9007.8 9104.6 9190.7 9264.3 9332.2 9404.2 9458.8 9497.7 9492.7
9445.6 9342.9 9162.5 8904.3 8494.7 7864.5 7068.4 6112.6 4917.1 3420.3
2191.2 962.4 394.6 307.7 220.8 134.8 96.6 64.7 45 25.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5135.9 5144.1 5155.4 5169 5184.3 5201.3 5220.8 5243 5268.9
5297.2 5329.9 5366.7 5406.4 5449.7 5496.6 5549.2 5601.9 5656 5711.2
5768.5 5829.9 5889.4 5949.9 6009.3 6068.7 6128.5 6186.8 6249.1 6311.4
6375.2 6440.5 6504.7 6568.5 6631.8 6694.7 6756.5 6818.2 6884 6955.2
7027.6 7101.1 7179.7 7260.3 7342.8 7428.5 7511.5 7600.3 7688.6 7782.4
7879.8 7979.1 8085.2 8192.7 8304.4 8419.4 8537.7 8663.5 8787.7 8913.4
9045 9170 9293.3 9409.1 9523.3 9626.8 9719.5 9798.1 9851.1 9880.8
9881.7 9842 9739.3 9530 9199 8785.2 8215.7 7377.4 6212.8 4805.9
3415.2 2024.4 663.7 335.1 272 221.2 170.4 119.9 81.8 43.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5136.7 5145.4 5155.7 5169.7 5184.1 5200.9 5220.5 5242.7 5266.5
5293.8 5327 5364.5 5405.2 5450.1 5495.6 5546.3 5597.2 5650.7 5705.2
5762.8 5822.1 5883.3 5943.9 6008 6071.9 6137 6201.1 6267.4 6332.8
6397.2 6460 6523.6 6583.8 6642.3 6700.3 6759.6 6820.8 6882.3 6946.9
7012.3 7082.2 7154.4 7228.6 7306.9 7390.6 7479.3 7572.9 7669.6 7767
7866.2 7960.4 8057.2 8154.8 8254.8 8350.7 8446.7 8539.4 8630.4 8719.8
8803.4 8885.3 8971.4 9058.3 9137.7 9213.8 9281.7 9322.3 9326.4 9294.9
9226.3 9103.8 8936.6 8685.9 8354.9 7939.5 7404.1 6674 5677.2 4363.5
3077.9 1792.3 527.7 290.1 236.6 183.2 129.8 96.1 65.8 45.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5137 5144.7 5155.2 5167.6 5181.3 5198.1 5216.7 5238.9 5261.3
5288.7 5320.7 5357.8 5397.8 5440.4 5486.2 5535.2 5586.8 5641.5 5697
5755.3 5816 5878.9 5941.2 6002.7 6062.8 6127 6189.8 6254.7 6320.8
6388.7 6456.1 6519.2 6582.4 6641.8 6700.9 6755.6 6810.7 6868.9 6927.6
6992.3 7058.1 7133.3 7219.1 7306.2 7396 7481.1 7572.7 7667.7 7763.9
7861.6 7954.7 8046.9 8131.8 8210.8 8282 8346.6 8407.8 8460.8 8507.1
8542.7 8570 8586.6 8599 8603.1 8594 8564.2 8493.9 8392.1 8222.6
7937.5 7493.1 6919.1 6340.6 5805.6 5190.7 4275.2 3015.3 1755.5 501.3
269.5 228.2 199.3 170.5 141.6 115.1 90.2 67 46.3 25.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5131.9 5140.9 5151.1 5161.3 5174.5 5190.3 5209.2 5229.5 5252
5280 5312.9 5351.3 5391.1 5432.6 5478.4 5529.5 5581.6 5636.5 5692.2
5749.8 5809.7 5866.7 5923.5 5978.9 6036.2 6094.2 6153.4 6218.3 6288.6
6359.4 6430.6 6495 6560 6625.3 6691.7 6758.2 6831.2 6908.9 6990
7074 7163 7252.2 7338.1 7414.8 7485.1 7556.1 7624.7 7686.8 7743.4
7799.2 7855.2 7912.3 7967.2 8023.1 8075.2 8124.9 8171.5 8215.1 8246
8268.1 8292 8308.5 8311 8302.7 8271.1 8199 8077.5 7848.9 7433.6
6837.6 6190.8 5672.3 5237.6 4684.6 3679 2328.5 1053.2 768.4 492.3
216.1 186.8 163.6 140.3 116.7 92 68.9 45.8 22.7 7.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5131.7 5138.9 5147.3 5157.7 5168.7 5184 5200.7 5220.7 5243.4
5269.5 5301.6 5338 5377.1 5417.7 5461.8 5509.4 5561.2 5613.2 5667.1
5723.4 5784.2 5843.2 5903 5961.9 6021.6 6081.5 6143.2 6205.2 6268.4
6333.5 6397.1 6458 6516.1 6574.7 6628.4 6679 6734.7 6793 6852.8
6917.3 6990.1 7068.9 7155.6 7242.7 7329.8 7417 7507.5 7600.5 7696.5
7792.8 7889 7976.3 8060.9 8143.5 8218.8 8286.2 8343.3 8394.6 8439.3
8474.9 8500.5 8522.8 8539.4 8546.8 8537.7 8510.4 8436.8 8316 8109.6
7758.8 7260.6 6680 6137.2 5601.8 4959.1 3974.7 2679.5 1329.9 941.1
585.3 229.5 190 162.8 135.1 108.2 83.6 59.9 36.3 12.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5131.2 5136.5 5143.7 5153.6 5163.9 5176.2 5192.1 5211.4 5233.6
5256.7 5284.5 5318.1 5355.7 5394.6 5435.2 5479.5 5527.9 5577.2 5630.2
5682.8 5736.9 5791.5 5850.9 5910.8 5968.6 6025.7 6084.3 6143 6202.6
6261.3 6322.4 6382.4 6444.3 6504.1 6564.5 6622.5 6682.2 6741.1 6806.1
6873.4 6944.4 7015.6 7091.9 7170.1 7256.9 7348.2 7443.5 7537.4 7631.2
7725.3 7822.9 7922.4 8021.4 8122.5 8216.2 8315.1 8414.4 8505.5 8597.3
8695.8 8790.1 8880.3 8971.4 9056.6 9133.6 9201.4 9258.5 9291.6 9278.4
9215.5 9103.8 8936.6 8658.6 8306 7873.4 7329.5 6625.2 5670.1 4329.1
2651.9 1180.5 843.3 530.7 218.2 162.9 125.4 92.9 74.9 56.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5129.5 5133.2 5138.9 5147.1 5156.7 5166.8 5179.9 5196.1 5215.4
5237.7 5263.5 5291.2 5323.4 5358.9 5399.3 5441.7 5486 5532 5579.9
5629.4 5681.7 5734.8 5790.6 5846.1 5902 5956 6011.6 6071.3 6130.7
6191 6252.3 6317.5 6381.9 6446.2 6509.5 6571.4 6634.8 6699.8 6763.4
6827.5 6897.1 6973.1 7051.1 7133.3 7219.5 7309.3 7401 7495.5 7592.9
7694.9 7801.8 7911 8025.2 8144.7 8267.6 8394.6 8523.7 8651.9 8781
8915.1 9052.5 9190.7 9328.9 9462.9 9586.2 9702.1 9813 9914.8 9989.3
10037.2 10047.2 10005.8 9883.3 9650 9291.6 8760.4 7937.9 6703.7 5162.2
3497.4 1809.7 623.6 457.5 293.3 245.4 193.7 132.8 67.2 51.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5128.4 5130.3 5134 5140.3 5148.7 5158.3 5170.3 5183.7 5200.1
5218.9 5242.6 5268.8 5296.3 5326.7 5362 5401.4 5443.1 5486.3 5532.5
5580.2 5629.8 5680.1 5731.7 5784.1 5838.1 5892.9 5949.2 6007.2 6065.3
6124.6 6185 6246.9 6310.3 6373.6 6439 6505.1 6567.4 6632.6 6697.2
6761.6 6827.9 6899.1 6974.4 7056.9 7142.9 7237.3 7333.6 7430.1 7532.3
7634.6 7744.6 7857.6 7971.5 8094 8216.4 8341.6 8468.2 8598.2 8730.6
8867.1 9000.3 9133.6 9268.5 9400 9532.4 9659.9 9772.4 9851.9 9931.3
9977.7 9951.2 9817.1 9628.4 9337.1 8794.3 8050.7 7154.8 6007.5 4391.4
2432.8 1081.1 778.8 499.2 219.7 167.7 130.3 95.9 77.1 58.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5126.8 5127.9 5131.2 5136.5 5142.5 5150.7 5161.5 5173.4 5188.8
5207.5 5228.3 5253.6 5280 5310.3 5344.9 5382.2 5421.2 5460.9 5503.3
5546.9 5592.6 5639.6 5690.7 5743.4 5799.1 5856.1 5913.9 5972.4 6032.1
6093.2 6155.6 6214.8 6277.8 6342.1 6406.4 6467.9 6527.6 6585.5 6644.1
6707.1 6778.6 6855.3 6936.9 7023.1 7112.1 7203.7 7303.5 7405.2 7513
7625.6 7740.7 7861.2 7977.4 8097.6 8213.9 8328.4 8438.4 8536.9 8625.5
8710.7 8796.8 8880.3 8947.4 8998.7 9061.6 9147.6 9204.7 9211.4 9165
9053.3 8777.7 8230.5 7459.5 6598.3 5635.2 4414.4 2845.7 1338.5 949.1
594.5 240 197.5 169 141.4 113.4 87.3 63.8 40.3 16.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5129.1 5128.3 5127.9 5130.9 5134.4 5139.4 5147.7 5157.5 5169 5183.7
5201.4 5223.6 5247.7 5274.7 5305.1 5339.8 5375.6 5413.5 5451.9 5491.9
5534.1 5576.6 5619.7 5665.5 5712.8 5764.1 5815.6 5872 5930.7 5991.6
6057.4 6125.7 6194.6 6268.7 6346.3 6424.7 6503.1 6584.5 6667.2 6750
6835.7 6924.6 7010.6 7090.3 7164.9 7238.3 7307.6 7372.6 7437.2 7505.3
7577.1 7653 7728.6 7814.7 7906.2 7999.2 8092.1 8183.4 8268.6 8358.2
8442.6 8514.6 8575.8 8638.7 8717.3 8803.4 8855.5 8864.6 8858.8 8762
8419.4 7737.8 6846.9 5985.5 5153.8 3922.5 2286 899.5 656.2 435.9
215.6 191.3 169.2 147.6 125.4 102.3 75.8 51.5 27.3 11.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
